Destaco Logo

Manual Clamping

Pull Action, Manual Latch Clamps for Molding & Assembly Applications

3011 Series pull action latch clamp

PULL ACTION LATCH CLAMPS FOR MOLDING, ASSEMBLY & CLOSURES – 3011 SERIES

DESTACO’s 3011 Series pull action latch clamps are available in heavy duty cast steel or stainless steel construction with ergonomic handle. There’s also an option for replaceable stainless steel pivot pins. Common applications include - molding, assembly, and closures for doors, lids, or covers.

Features

  • Fixed stop automatically limits the handle travel at various clamping positions
  • Patented Thumb Control Lever provides one-handed operation

Markets

Product
Short Description
Product Type
Standard Material
Drawing Movement without Thumb Control (in)
Base Mounting Style
Maximum Holding Capacity (lbf)
Hook Type
Weight (lbs)
Pull Action Latch Clamp, casted version of the legacy clamp model 311Pull-Action Latch ClampSteel2.83Flange2000Non-Adjustable2