Destaco Logo

PULL ACTION LATCH CLAMPS FOR MOLDING, ASSEMBLY & CLOSURES – 3011 SERIES

3011 - Pull Action Latch Clamps

3011Pull Action Latch Clamp, casted version of the legacy clamp model 311

Visit Product Series:

Pull Action Latch Clamps-3011

Unit View

Dimensions / Applications

  • Height (in)3.61
  • Length (in)9.28
  • Weight (lb)2
  • Width (in)2.52
  • Product ApplicationCLAMPING

Technical Details

  • Drawing Movement without Thumb Control (in)2.83
  • Maximum Holding Capacity (lbf)2000.0
  • Spindle Included?No
  • Supplied?No

Product Information

  • Base Mounting StyleFlange
  • BrandDESTACO
  • Hook TypeNon-Adjustable
  • Latch PlateNone
  • Latch Plate Supplied?No
  • Product TypePull-Action Latch Clamp
  • Standard MaterialSteel