
Squeeze Action Manual Clamps

SQUEEZE ACTION PLIER CLAMPS FOR ASSEMBLY, GLUING & SOLDERING – 431 SERIES
Features
- Clamps lock automatically when closing
- Features the DESTACO trigger release for easy one-hand opening
- Most models feature jaws drop-forged in steel
- Forged models are heat-treated alloy steel and machined to close tolerances.
Markets
| Product | Short Description | Product Type | Standard Material | Jaw Width (in) | Number Of Adjustable Spindles | Maximum Holding Capacity (lbf) | Release Mechanism | Jaw Depth (in) | Weight (lbs) | Holding Capacity- Minimum (Lbf) | Spindle Thread |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 431 CLAMPSQUEEZE-ACTION | Squeeze Action Plier Clamp | Steel | 0.75 | 1 | 100 | Two-Way Trigger | 2.92 | 0.31 | 7 | M6 |