
SQUEEZE ACTION PLIER CLAMPS FOR ASSEMBLY, GLUING & SOLDERING – 431 SERIES

Unit View
Dimensions / Applications
- Height (in)2.83
- Length (in)6.80
- Weight (lb)0.31
- Width (in)0.66
- Product ApplicationCLAMPING
Technical Details
- Jaw Depth (in)2.92
- Jaw Width (in)0.75
- Maximum Holding Capacity (lbf)100
- Release MechanismTwo-Way Trigger
- Spindle Part Number4242080-M
- Spindle ThreadM6
- Supplied?Yes
Product Information
- Accessories424208-M|424208-M
- BrandDESTACO
- Handle ColorRed
- Product TypeSqueeze Action Plier Clamp
- Spindle Included?No
- Standard MaterialSteel