
Straight Line Action Clamps for Assembly, Testing & More

STRAIGHT LINE ACTION CLAMPS FOR ASSEMBLY|TESTING, WELDING & TENSIONING DEVICES - 640 SERIES
Features
- Easy to operate, push/pull handle allows the plunger to move in and out along its axis.
- Plunger locks in extended position only
- Equipped with DESTACO Toggle Lock Plus® an innovative safety feature that adds a secondary lock to the clamp to help ensure that the over-center locking condition is maintained and protected against unintentional opening.
- Some models lock in the open position.
Markets
Applications
- Fixturing and Testing
- CNC Machining
- Plastic injection molding
| Product | Short Description | Base Mounting Style | Product Type | Standard Material | Imperial or Metric Product | Plunger Travel (in) | Plunger Height (in) | Maximum Holding Capacity (lbf) | Weight (lbs) |
|---|---|---|---|---|---|---|---|---|---|
| CLAMP, STRAIGHT-LINE ACTION | Flange | Straight-Line Action Clamp | Steel | Imperial | 4 | 1.25 | 7500 | 7 | |
| a 640-M with Toggle Lock Plus | Flange | Straight-Line Action Clamp | Steel | Metric | 4 | 1.25 | 7500 | 7 | |
| a 640 with Toggle Lock Plus | Flange | Straight-Line Action Clamp | Steel | Imperial | 4 | 1.25 | 7500 | 7 | |
| Straight Line Action Clamp - Metric | Flange | Straight-Line Action Clamp | Steel | Metric | 4 | 1.25 | 7500 | 7 |