
STRAIGHT LINE ACTION CLAMPS FOR ASSEMBLY|TESTING, WELDING & TENSIONING DEVICES - 640 SERIES

Unit View
Dimensions / Applications
- Height (in)4.28
- Length (in)12.65
- Weight (lb)7
- Width (in)3.00
- Preferred MarketNA/SA
- Product ApplicationCLAMPING
Technical Details
- Maximum Holding Capacity (lbf)7500
- Plunger Height (in)1.25
- Plunger Travel (in)4
- Imperial or Metric ProductImperial
- PlungerRound
- Plunger Thread1/2-13
- Spindle (Recommended)220203
- Supplied?No
Product Information
- Accessories220203|220203
- Base Mounting StyleFlange
- BrandDESTACO
- Handle360 Degree Rotatable Handle
- Handle ColorRed
- Product TypeStraight-Line Action Clamp
- Spindle Included?No
- Standard MaterialSteel
- Toggle Lock PlusYes