82P30-3/82P35-3 Series

Pneumatic Clamping
Hook Pin Clamps

HOOK PIN CLAMPS FOR SHEET METAL PART CLAMPING
Features
- Patent pending sealed mechanism
- Tolerance compensation for variable sheet metal thicknesses from 0 to 6 mm
- Consistent clamping force throughout clamping range
- Self-locking mechanism in clamping position
- Centering Pins are designed with a channel for easy cleaning
Markets
Applications
- Fixturing and Testing
- Welding
- CNC Machining