Destaco Logo

PNEUMATIC CLAMPING

STANDARD, LIGHT DUTY PNEUMATIC CLAMPS

DESTACO’s 847 Series pneumatic toggle clamps feature built-in flow restriction that eliminates the need for external flow controls, have switch ready capability for Ø4mm or 6.5mmX5mm sensors, and function as the pneumatic version of the Series 247 manual clamps.

PNEUMATIC TOGGLE CLAMPS WITH FLOW RESTRICTION FOR ASSEMBLY & WELDING – 847 SERIES

DESTACO’s 847 Series pneumatic toggle clamps feature built-in flow restriction that eliminates the need for external flow controls, have switch ready capability for Ø4mm or 6.5mm X 5mm sensors, and function as the pneumatic version of the Series 247 manual clamps. Common applications for these clamps include assembly and welding.

Features

  • Toggle-lock safety feature, so they stay mechanically locked even with total loss of air pressure
  • Consistent clamping force
  • Remote operation
  • Fast response time

Markets

Applications

Product
Accessories Type
Clamp Arm Length (in)
Exerting Force (lbf)
Air Port size
Height Under Clamp Arm (in)
Maximum Holding Capacity (lbf)
Clamp Arm Style
Cylinder Bore (in)
Product Type
4.879481/4 NPT2.251000u-bar1.97Pneumatic Clamp
4.879481/4 NPT2.251000solid1.97Pneumatic Clamp
Replacement Clamp AssemblyPneumatic Clamp
Replacement Clamp AssemblyPneumatic Clamp