
PNEUMATIC TOGGLE CLAMPS WITH FLOW RESTRICTION FOR ASSEMBLY & WELDING – 847 SERIES

Unit View
Dimensions / Applications
- Length (in)15.25
- Weight (lb)8.93
- Application - AssemblyExcellent/High
- Application - WeldingExcellent/High
- Product ApplicationCLAMPING
Technical Details
- Air Consumption (ft³)0.044
- Clamp Arm Length (in)4.87
- Cylinder Bore (in)1.97
- Exerting Force (lbf)948.0
- Height Under Clamp Arm (in)2.25
- Maximum Holding Capacity (lbf)1000.0
- Air Port size1/4 NPT
- Supplied?No
Product Information
- Accessories247109|810169|8EA-109-1|CABL-010|CABL-013|847-U-LC|847450-50-1-00
- BrandDESTACO
- Clamp Arm Styleu-bar
- Product TypePneumatic Clamp
- Spindle Included?No
Related Products
8007 Series
8007-E - Standard Powerclamp
%3Afill(white)%2Fcatsy.1004%2F847-U.tif%2Frename%2F847-U.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F8007-E.tif%2Frename%2F8007-E.png&w=3840&q=75)