Destaco Logo

Robot Quick-Move Base Solutions

CB-200-B01 - Robot Plate

CB-200-B01Robot Plate

Visit Product Series:

Cobot Quick-Connect Base-CB-200

Unit View

Dimensions / Applications

  • Weight (lb)5.0
  • Product ApplicationHandling

Technical Details

  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialAluminum [ en_US ]
  • Product TypeRobot Plate
  • Spindle Included?No
  • Used With Model/SeriesCB-200-Rxx