Destaco Logo

Robotic Tooling

Small Payload Robot Tooling

Robot Quick-Move Base Solutions

Robot Quick-Move Base Solutions

Quick-Move Robot Base Changers allow precise robot portability between multiple workstations for increased flexibility and productivity. A single Quick-Move robot Base Plate can be coupled to an endless number of workstation mounting bases for multi-purpose robot applications. Solutions for standard robot mounting and user-machined mounting configurations are supported.

Features

  • Assembles in minutes to robot, mounting hardware included
  • Quick release coupling/decoupling collar
  • No re-programming required after move
  • Lightweight aluminum construction
  • Minimal weight impact for lock in place location transfer
  • Locating pins for fast precise repeatable mounting
  • One Quick-Move robot plate works with unlimited Quick-Move mounting base plates
  • Operate multiple workstations using a single robot
Product
Product Type
CAD Part Number
Used With Model/Series
Material
Weight (lbs)
Robot PlateCB-200-B01CB-200-RxxAluminum [ en_US ]5
Robot Plate KitCB-200-R01
Robot Plate, BlankCB-200-R00
Robot PlateCB-200-C01CB-200-xxx PlatesAluminum4.4