Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
Robot Quick-Move Base Solutions
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Cobot Solutions
Cobot Quick-Connect Base-CB-200
CB-200-C01 - Robot Plate
CB-200-C01 - Robot Plate
Email product details
Visit Product Series:
Cobot Quick-Connect Base-CB-200
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
4.4
Technical Details
Supplied?
No
Product Information
Brand
DESTACO
Material
Aluminum
Product Type
Robot Plate
Spindle Included?
No
Used With Model/Series
CB-200-xxx Plates
CAD / Download
Resources
FAQs
Articles
Related Products
Robot Quick-Move Base Solutions
CB-200-B01 - Robot Plate
Add to quote
Explore
TC1 Series
TC1-050M-01 - TC1; Robot Plate Iso 9409 Mounting
Add to quote
Explore