
Colored Handles



Unit View
Dimensions / Applications
- Height (in)7.17
- Length (in)4.82
- Weight (lb)1.19
- Width (in)1.94
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingNot Recommended
- Application - MachiningPoor/Low
- Application - WeldingFair/Medium
- Product ApplicationCLAMPING
Technical Details
- Clamp Arm Length (in)2.88
- Height Under Clamp Arm (in)1.25
- Maximum Holding Capacity (lbf)1000.0
- Spindle Included?No
- Supplied?No
Product Information
- Accessories2007208-M|507107
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleOpen U-Bar
- HandleVertical
- Handle ColorGreen
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Assembly2007208-M
- Standard MaterialSteel