
VERTICAL, MANUAL HOLD-DOWN CLAMPS WITH HAND CLEARANCE – 2007 SERIES

VERTICAL, MANUAL HOLD-DOWN CLAMPS WITH HAND CLEARANCE – 2007 SERIES
Features
- Allow complete flexibility to position the base, handle, and clamp arm
- Modular clamps can be completely configured to meet the specifications of the application.
- Wide variety of sizes and handle lengths offered
- Some models also lock the clamp in the open position
- Many models also come equipped with DESTACO® Toggle Lock Plus®, an innovative safety feature that adds a secondary lock to the clamp to help ensure that the over-center locking condition is maintained and protected against unintentional opening.
- Holding capacities of up to 1,000 lbf [4,450 N]
- Easy loading and unloading with minimum 90° opening angle
- Cam action clamps automatically compensate for part thickness variation
- Unique cam-action will hold workpieces of inconsistent height without adjusting the hold-down spindle
- Heavy duty clamps feature robust contruction for extended life and durability
Markets
| Product | Short Description | Clamp Arm Style | Base Mounting Style | Clamp Arm Length (in) | Clamp Arm Length (in) | Height Under Clamp Arm (in) | Handle Color |
|---|---|---|---|---|---|---|---|
| Flanged Base, U-Bar | U-Bar | Flange | 73.2 | 2.88 | 1.25 | Red | |
| a 2007-U with Toggle Lock Plus | U-Bar | Flange | 73.2 | 2.88 | 1.25 | Red | |
| Front Mount, U-Bar | U-Bar | Front Mount Base | 73.2 | 2.88 | 1.25 | Red | |
| Straight Base, U-Bar | U-Bar | Straight | 73.2 | 2.88 | 1.68 | Red | |
| a 2007-UB with Toggle Lock Plus | U-Bar | Straight | 73.2 | 2.88 | 1.68 | Red | |
| a 2007-U with Green Handle | U-Bar | Flange | 73.2 | 2.88 | 1.25 | Green | |
| a 2007-SB with Toggle Lock Plus | Solid Bar | Straight | 72.4 | 2.85 | 1.68 | Red | |
| Stainless Steel Version of 2007-U | U-Bar | Flange | 73.2 | 2.88 | 1.25 | Red | |
| a 2007-U with Blue Handle | U-Bar | Flange | 73.2 | 2.88 | 1.25 | Blue | |
| Flanged Base, Solid Bar | Solid Bar | Flange | 72.4 | 2.85 | 1.25 | Red | |
| Stainless Steel 2007-UR | U-Bar | Flange | 73.2 | 2.88 | 1.25 | Red | |
| 2007-U with Yellow Handle | U-Bar | Flange | 73.2 | 2.88 | 1.25 | Yellow | |
| a 2007-S with Toggle Lock Plus | Solid Bar | Flange | 72.4 | 2.85 | 1.25 | Red | |
| Straight Base, Solid Bar | Solid Bar | Straight | 72.4 | 2.85 | 1.68 | Red | |
| a 2007-U without Spindle - Black Oxide Finish | U-Bar | Flange | 73.2 | 2.88 | 1.25 | Red | |
| a 2007-U with Black Handle | U-Bar | Flange | 73.2 | 2.88 | 1.25 | Black |
