Destaco Logo

VERTICAL, MANUAL HOLD-DOWN CLAMPS WITH HAND CLEARANCE – 2007 SERIES

2007-S - Vertical Hold-Down Toggle Locking Clamp

2007-SVertical Hold-Down Toggle Clamp, Flanged Base, Solid Bar

Visit Product Series:

Hold Down Clamps-2007

Unit View

Dimensions / Applications

  • Height (in)7.17
  • Length (in)4.82
  • Weight (lb)1.2
  • Width (in)1.94
  • Application - AssemblyExcellent/High
  • Application - Checking FixturesExcellent/High
  • Application - Food ProcessingNot Recommended
  • Application - MachiningPoor/Low
  • Application - WeldingFair/Medium
  • Product ApplicationCLAMPING

Technical Details

  • Clamp Arm Length (in)2.85
  • Height Under Clamp Arm (in)1.25
  • Maximum Holding Capacity (lbf)1000
  • Bolt Retainer2007115-E
  • Supplied?No

Product Information

  • Accessories2007115-E|2007115-E
  • Accomodates Workpiece VariationNo
  • Base Mounting StyleFlange
  • BrandDESTACO
  • Clamp Arm StyleSolid Bar
  • HandleVertical
  • Handle ColorRed
  • Product TypeVertical Hold-Down Toggle Clamp
  • Spindle Included?No
  • Standard MaterialSteel