
VERTICAL, MANUAL HOLD-DOWN CLAMPS WITH HAND CLEARANCE – 2007 SERIES

Visit Product Series:
Hold Down Clamps-2007Unit View
Dimensions / Applications
- Height (in)7.17
- Length (in)4.82
- Weight (lb)1.19
- Width (in)1.94
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingNot Recommended
- Application - MachiningPoor/Low
- Application - WeldingFair/Medium
- ApplicationsAssembly; Checking Fixtures; Clamping; Closures; Welding; Woodworking
Technical Details
- Arm Length (in)2.88
- Clamp Arm Height (in)1.25
- Clamp Arm Length (in)2.88
- Height Under Clamp Arm (in)1.25
- Maximum Holding Capacity (lbf)1000
- Supplied?No
Product Information
- Accessories2007208-M|507107|2007208-M|507107
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleOpen U-Bar
- HandleVertical
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Assembly2007208-M
- Spindle Included?No