
Colored Handles

Unit View
Dimensions / Applications
- Height (in)9.08
- Length (in)6.09
- Weight (lb)2.56
- Width (in)2.62
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingNot Recommended
- Application - MachiningPoor/Low
- Application - WeldingFair/Medium
- Product ApplicationCLAMPING
Technical Details
- Clamp Arm Length (in)3.55
- Clamp Arm Width (in)0.75
- Height Under Clamp Arm (in)1.7
- Maximum Holding Capacity (lbf)1400.0
- Spindle Included?No
- Supplied?No
Product Information
- Accessories235906|235106|240208-M
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleOpen U-Bar
- HandleVertical
- Handle ColorBlue
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Assembly240208-M
- Standard MaterialSteel