
Colored Handles

Unit View
Dimensions / Applications
- Height (in)2.4
- Length (in)7.48
- Weight (lb)0.68
- Width (in)1.74
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingFair/Medium
- Application - MachiningPoor/Low
- Application - WeldingFair/Medium
- Duty Cycle2
Technical Details
- Clamp Arm Length (in)2.65
- Height Under Clamp Arm (in)1.25
- Maximum Holding Capacity (lbf)500.0
- Spindle Included?No
- Supplied?No
Product Information
- Accessories207426-Q|2007208-M|225208-M|507107
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleU-Bar
- HandleHorizontal
- Handle ColorGreen
- Product TypeHorizontal Hold-Down Toggle Clamp
- Spindle Assembly225208-M
- Standard MaterialSteel