Destaco Logo

Colored Handles

227-U-K - Horizontal Hold-Down Toggle Locking Clamp

227-U-KHorizontal Hold-Down Toggle Locking Clamp, a 227-U with Black Handle

Visit Product Series:

Hold Down Clamps-227Colored Handles

Unit View

Dimensions / Applications

  • Height (in)2.4
  • Length (in)7.48
  • Weight (lb)0.68
  • Width (in)1.74
  • Application - AssemblyExcellent/High
  • Application - Checking FixturesExcellent/High
  • Application - Food ProcessingFair/Medium
  • Application - MachiningPoor/Low
  • Application - WeldingFair/Medium
  • Product ApplicationCLAMPING

Technical Details

  • Clamp Arm Length (in)2.65
  • Height Under Clamp Arm (in)1.25
  • Maximum Holding Capacity (lbf)500.0
  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessories207426-Q|2007208-M|225208-M|507107
  • Accomodates Workpiece VariationNo
  • Base Mounting StyleFlange
  • BrandDESTACO
  • Clamp Arm StyleU-Bar
  • HandleHorizontal
  • Handle ColorBlack
  • Product TypeHorizontal Hold-Down Toggle Clamp
  • Spindle Assembly225208-M
  • Standard MaterialSteel