Destaco Logo

Robot Direct Connect Gripper Adapter

AP-050-01 - ROBOT DIRECT CONNECT GRIPPER ADAPTER

Visit Product Series:

Directconnect Gripper-AP-050

Unit View

Dimensions / Applications

  • Length (in)67.05
  • Weight (lb)27.2
  • Product ApplicationHANDLING

Technical Details

  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialAluminum [ en_US ]
  • Product TypeRobot Adapter Kit
  • Spindle Included?No
  • Used With Model/SeriesISO 9409-1-50-4-M6|DirectConnect

Related Products