
Small Payload Robot Tooling

Robot Direct Connect Gripper Adapter
Features
- Eliminates adapter design and fabrication time
- Mount gripper in minutes with all tools and hardware supplied
- External sensors connect directly into the robot arm connector
- Lightweight durable aluminum construction
- Inquire for customized mounting patterns
- Direct mount to ISO-9409-1-50-4-M6 mounting patterns
- Locating pins guarantee precision installation every time
- Reconfigure with different grippers as needed
| Product | Product Type | Used With Model/Series | Material | CAD Part Number | Handle Color | Standard Material |
|---|---|---|---|---|---|---|
| NPN Sensor | Techman Robot | Cable [ en_US ] | ||||
| Robot Adapter Kit | ISO 9409-1-50-4-M6DirectConnect | Aluminum [ en_US ] | ||||
| CA-080-01_1 | Red | |||||
| AP-031-01-01 | Red | |||||
| Robot Adapter Kit | ISO 9409-1-50-4-M6DirectConnect | Aluminum [ en_US ] | AP-080-01 | |||
| Robot Adapter Kit | ISO 9409-1-50-4-M6DirectConnect | Aluminum [ en_US ] | AP-031-01 | Aluminum | ||
| Adapter Kit | CA-080-01 | Red | ||||
| PNP Sensor | UR Robot | Cable [ en_US ] |