Destaco Logo
Default Image

RN-11M-T - Feed Escapement,Top Finger Mtg.

Visit Product Series:

Feed Escapements-RN

Unit View

Dimensions / Applications

  • Weight (lb)0.33
  • Product ApplicationPOSITIONING

Technical Details

  • Max Air Pressure (PSI)100
  • Stroke (in)0.626
  • Thrust Force (lbf)25
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeFeed Escapement - Single Finger
  • Spindle Included?No

Related Products