
VERTICAL, MANUAL HOLD-DOWN CLAMPS WITH HIGH HOLDING CAPACITY – 2010 SERIES

Visit Product Series:
Hold Down Clamps-2010Unit View
Dimensions / Applications
- Height (in)10.00
- Length (in)6.09
- Weight (lb)2.6
- Width (in)2.62
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingNot Recommended
- Application - MachiningPoor/Low
- Application - WeldingFair/Medium
- Product ApplicationCLAMPING
Technical Details
- Clamp Arm Length (in)3.51
- Clamp Arm Width (in)0.75
- Height Under Clamp Arm (in)2.2
- Maximum Holding Capacity (lbf)1400
- Bolt Retainer201015-E
- Supplied?No
Product Information
- Accessories2010115-E|2010115-E
- Accomodates Workpiece VariationNo
- Base Mounting StyleStraight
- BrandDESTACO
- Clamp Arm StyleSolid Bar
- HandleVertical
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Included?No
- Standard MaterialSteel