
LOW-PROFILE HORIZONTAL, MANUAL HOLD-DOWN CLAMPS – 205 SERIES

Unit View
Dimensions / Applications
- Length (in)2.71
- Weight (lb)0.1
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingFair/Medium
- Application - MachiningPoor/Low
- Application - WeldingPoor/Low
- Product ApplicationCLAMPING
- Service EnvironmentNormal
Technical Details
- Clamp Arm Length (in)0.73
- Height Under Clamp Arm (in)0.44
- Maximum Holding Capacity (lbf)60
- Supplied?No
Product Information
- Accessories105106|205208-M|205208-M|105106
- Accomodates Workpiece VariationNo
- Base Mounting StyleStraight
- BrandDESTACO
- Clamp Arm StyleU-Bar
- HandleHorizontal
- Handle ColorRed
- Product TypeHorizontal Hold-Down Toggle Clamp
- Spindle Assembly205208-M
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2F205-U%2B-%2B16959.jpg%2Frename%2F205-U%2B-%2B16959.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F205-USS.jpg%2Frename%2F205-USS.png&w=3840&q=75)