
Hold Down Clamps

LOW-PROFILE HORIZONTAL, MANUAL HOLD-DOWN CLAMPS – 205 SERIES
Features
- Holds up to 75 lbs (340 N) capacity
- Heavy-duty, long-lasting horizontal clamps
- Low height design
- Many equipped with DESTACO Toggle Lock Plus®, an innovative safety feature that adds a secondary lock to the clamp to help ensure that the over-center locking condition is maintained and protected against unintentional opening.
- Low silhouette hold down clamp features a handle that can be operated from either side or from behind
- Unique standard design gives greater hand clearance between the bar and handle, providing optimal overhead clearance.
Markets
Applications
- Fixturing and Testing
| Product | Short Description | Maximum Holding Capacity (lbf) | Base Mounting Style | Clamp Arm Style | Product Type | Standard Material | Service Environment | Handle Opening (+10°) | Clamp Arm Length (in) | Height Under Clamp Arm (in) | Accomodates Workpiece Variation | Clamp Bar Opening (+10°) (degrees) | Weight (lbs) | Handle |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Flanged Base, Solid Base | 60 | Flange | Solid Bar | Horizontal Hold-Down Toggle Clamp | Steel | Normal | 82 | 0.88 | 0.36 | No | 94 | 0.1 | Horizontal | |
| Right Flanged Base, Solid Bar | 60 | Flange, right | Solid Bar | Horizontal Hold-Down Toggle Clamp | Steel | Normal | 82 | 0.88 | 0.39 | No | 94 | 0.1 | Horizontal | |
| Left Flanged Base, Solid Bar | 60 | Flange, left | Solid Bar | Horizontal Hold-Down Toggle Clamp | Steel | Normal | 82 | 0.88 | 0.39 | No | 94 | 0.1 | Horizontal | |
| Ss 205-Sss ClampHold-Down Action | 60 | Flange | Solid Bar | Horizontal Hold-Down Toggle Clamp | Stainless Steel | Normal | 82 | 0.89 | 0.35 | No | 94 | 0.1 | Horizontal | |
| Horizontal Hold Down Clamp | 60 | Straight | U-Bar | Horizontal Hold-Down Toggle Clamp | Steel | Normal | 80 | 0.73 | 0.44 | No | 90 | 0.1 | Horizontal | |
| a 205-U With Imperial Spindle | 60 | Flange | U-Bar | Horizontal Hold-Down Toggle Clamp | Steel | Normal | 82 | 0.74 | 0.36 | No | 90 | 0.07 | Horizontal | |
| Horizontal Hold Down Clamp | 60 | Flange | U-Bar | Horizontal Hold-Down Toggle Clamp | Steel | Normal | 80 | 0.74 | 0.32 | No | 90 | 0.1 | Horizontal | |
| Straight Base, Solid Bar | 60 | Straight | Solid Bar | Horizontal Hold-Down Toggle Clamp | Steel | Normal | 82 | 0.69 | 0.5 | No | 94 | 0.1 | Horizontal | |
| SS 205-Uss ClampHold-Down Action | 75 | Flange | U-Bar | Horizontal Hold-Down Toggle Clamp | Stainless Steel | Normal | 80 | 0.76 | 0.29 | No | 90 | 0.07 | Horizontal | |
| Horizontal Hold Down Clamp | 60 | Flange, left | Long U-Bar | Horizontal Hold-Down Toggle Clamp | Steel | Normal | 80 | 0.74 | 0.32 | No | 90 | 0.1 | Horizontal | |
| Horizontal Hold Down Clamp | 60 | Flange, right | U-Bar | Horizontal Hold-Down Toggle Clamp | Steel | Normal | 80 | 0.74 | 0.32 | No | 90 | 0.1 | Horizontal |