Destaco Logo

LOW-PROFILE HORIZONTAL, MANUAL HOLD-DOWN CLAMPS – 205 SERIES

205-USS - Horizontal Hold-Down Toggle Locking Clamp

205-USSHorizontal Hold-Down Toggle Locking Clamp, Stainless Steel

Visit Product Series:

Hold Down Clamps-205

Unit View

Dimensions / Applications

  • Height (in)0.67
  • Length (in)2.71
  • Weight (lb)0.07
  • Width (in)0.95
  • Application - AssemblyExcellent/High
  • Application - Checking FixturesExcellent/High
  • Application - Food ProcessingFair/Medium
  • Application - MachiningPoor/Low
  • Application - WeldingPoor/Low
  • ApplicationsAssembly; Checking Fixtures; Clamping; Closures; Food Processing; Woodworking

Technical Details

  • Arm Length (in)0.29
  • Clamp Arm Height (in)0.29
  • Clamp Arm Length (in)0.76
  • Height Under Clamp Arm (in)0.29
  • Maximum Holding Capacity (lbf)75
  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessories205943-M|105906|205943-M|105906
  • Accomodates Workpiece VariationNo
  • Base Mounting StyleFlange
  • BrandDESTACO
  • Clamp Arm StyleU-Bar
  • HandleHorizontal
  • Handle ColorRed
  • Product TypeHorizontal Hold-Down Toggle Clamp
  • Spindle Assembly205943
  • Standard MaterialStainless Steel