
LOW-PROFILE HORIZONTAL, MANUAL HOLD-DOWN CLAMPS – 205 SERIES

Unit View
Dimensions / Applications
- Length (in)2.71
- Weight (lb)0.07
- Service EnvironmentNormal
Technical Details
- Clamp Arm Length (in)0.74
- Height Under Clamp Arm (in)0.36
- Maximum Holding Capacity (lbf)60
- Supplied?No
Product Information
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleU-Bar
- HandleHorizontal
- Handle ColorRed
- Product TypeHorizontal Hold-Down Toggle Clamp
- Spindle Included?No
- Standard MaterialSteel
Related Products
205 Series
SS 205-Uss ClampHold-Down Action
%3Afill(white)%2Fcatsy.1004%2F205-UR.jpg%2Frename%2F205-UR.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F205-USS.jpg%2Frename%2F205-USS.png&w=3840&q=75)