Destaco Logo

LOW-PROFILE HORIZONTAL, MANUAL HOLD-DOWN CLAMPS – 205 SERIES

205-UR - Horizontal Hold-Down Toggle Locking Clamp

205-URHorizontal Hold-Down, Toggle Locking Clamp

Visit Product Series:

Hold Down Clamps-205

Unit View

Dimensions / Applications

  • Height (in)0.67
  • Length (in)2.85
  • Weight (lb)0.1
  • Width (in)0.95
  • Application - AssemblyExcellent/High
  • Application - Checking FixturesExcellent/High
  • Application - Food ProcessingFair/Medium
  • Application - MachiningPoor/Low
  • Application - WeldingPoor/Low
  • Product ApplicationCLAMPING

Technical Details

  • Clamp Arm Length (in)0.74
  • Height Under Clamp Arm (in)0.32
  • Maximum Holding Capacity (lbf)60
  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessories205208-M|105106|205208-M|105106
  • Accomodates Workpiece VariationNo
  • Base Mounting StyleFlange, right
  • BrandDESTACO
  • Clamp Arm StyleU-Bar
  • HandleHorizontal
  • Handle ColorRed
  • Product TypeHorizontal Hold-Down Toggle Clamp
  • Spindle Assembly205208-M
  • Standard MaterialSteel