
LOW-PROFILE, MANUAL HORIZONTAL HOLD DOWN CLAMPS – 227 SERIES

Visit Product Series:
Hold Down Clamps-227Unit View
Dimensions / Applications
- Height (in)2.4
- Length (in)7.48
- Weight (lb)0.7
- Width (in)1.74
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingFair/Medium
- Application - MachiningPoor/Low
- Application - WeldingFair/Medium
- ApplicationsAssembly; Checking Fixtures; Closures; Welding; Wood Working
Technical Details
- Arm Length (in)2.65
- Clamp Arm Height (in)1.25
- Clamp Arm Length (in)2.65
- Height Under Clamp Arm (in)1.25
- Maximum Holding Capacity (lbf)500
- Supplied?No
Product Information
- Accessories207426-Q|2007208-M|225208-M|507107|225208-M|507107|207426-Q
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleU-Bar
- HandleHorizontal
- Handle ColorRed
- Product TypeHorizontal Hold-Down Toggle Clamp
- Spindle Assembly225208-M
- Spindle Included?No