LOW-PROFILE, MANUAL HORIZONTAL HOLD DOWN CLAMPS – 227 SERIES

Visit Product Series:
Hold Down Clamps-227Unit View
Dimensions / Applications
- Height (in)2.4
- Length (in)7.48
- Weight (lb)0.7
- Width (in)1.74
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingFair/Medium
- Application - MachiningPoor/Low
- Application - WeldingFair/Medium
- Product ApplicationCLAMPING
Technical Details
- Clamp Arm Length (in)2.39
- Height Under Clamp Arm (in)1.25
- Maximum Holding Capacity (lbf)500
- Supplied?No
Product Information
- Accessories207426-Q|2007208-M|225208-M|507107|507107|L-227-1-01|L-227-1-02|L-227-1-03|L-227-1-04|L-227-2-01|L-227-2-02|L-227-3-01|L-227-4-01|207426-Q
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleOpen U-Bar
- HandleHorizontal
- Handle ColorRed
- Product TypeHorizontal Hold-Down Toggle Clamp
- Spindle Included?No
- Standard MaterialSteel