
LOW-PROFILE, MANUAL HORIZONTAL HOLD DOWN CLAMPS – 227 SERIES

Unit View
Dimensions / Applications
- Length (in)7.04
- Weight (lb)0.7
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingFair/Medium
- Application - MachiningPoor/Low
- Application - WeldingFair/Medium
- Product ApplicationCLAMPING
- Service EnvironmentNormal
Technical Details
- Clamp Arm Length (in)2.39
- Height Under Clamp Arm (in)1.45
- Maximum Holding Capacity (lbf)500
- Supplied?No
Product Information
- Accessories207426-Q|2007208-M|507107|L-227-2-01|L-227-2-02|L-227-3-01|L-227-4-01|507107|L-227-1-01|L-227-1-02|L-227-1-03|L-227-1-04|L-227-2-01|L-227-2-02|L-227-3-01|L-227-4-01|207426-Q
- Accomodates Workpiece VariationNo
- Base Mounting StyleStraight
- BrandDESTACO
- Clamp Arm StyleOpen U-Bar
- HandleHorizontal
- Handle ColorRed
- Product TypeHorizontal Hold Down Clamp
- Spindle Included?No
- Standard MaterialSteel
Related Products
227 Series
227-USS - Stainless Steel 227-U
%3Afill(white)%2Fcatsy.1004%2F227-U-Y%2B-%2B18588.jpg%2Frename%2F227-U-Y%2B-%2B18588.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F227-USS.jpg%2Frename%2F227-USS.png&w=3840&q=75)