
MANUAL, VERTICAL HOLD-DOWN LOCKING CLAMPS – 247 & 267 SERIES

Visit Product Series:
Hold Down Clamps-247-267Unit View
Dimensions / Applications
- Height (in)11.97
- Length (in)8.87
- Weight (lb)4.37
- Width (in)3.74
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingNot Recommended
- Application - MachiningPoor/Low
- Application - WeldingFair/Medium
- Product ApplicationCLAMPING
Technical Details
- Clamp Arm Length (in)8.88
- Height Under Clamp Arm (in)3.08
- Maximum Holding Capacity (lbf)1200.0
- Bolt Retainer110122
- Supplied?No
Product Information
- Accessories110122
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleSolid Bar
- HandleVertical
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Included?No
- Standard MaterialSteel