Destaco Logo

WELDABLE, VERTICAL HOLD-DOWN CLAMPS FOR HEAVY DUTY APPLICATIONS – 500 SERIES

503-MB - Vertical Hold-Down Clamp

503-MBVertical Hold Down Clamp

Visit Product Series:

Hold Down Clamps-500

Unit View

Dimensions / Applications

  • Height (in)4.30
  • Length (in)3.08
  • Weight (lb)1.54
  • Width (in)1.52
  • Application - AssemblyExcellent/High
  • Application - Checking FixturesFair/Medium
  • Application - Food ProcessingNot Recommended
  • Application - MachiningFair/Medium
  • Application - WeldingExcellent/High
  • Product ApplicationCLAMPING

Technical Details

  • Clamp Arm Length (in)0.53
  • Height To Top Of Clamp Arm (in)69.9
  • Maximum Holding Capacity (lbf)1500
  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessories503501|503502|503503|503503-L
  • Accomodates Workpiece VariationNo
  • Base Mounting StyleSwivel
  • BrandDESTACO
  • Clamp Arm StyleWeldable
  • HandleVertical
  • Handle ColorRed
  • Product TypeVertical Hold-Down Toggle Clamp
  • Standard MaterialForged alloy steel