
VERTICAL & HORIZONTAL HOLD-DOWN CLAMPS

WELDABLE, VERTICAL HOLD-DOWN CLAMPS FOR HEAVY DUTY APPLICATIONS – 500 SERIES
Features
- Easy loading and unloading with minimum 90° opening angle
- Cam action clamps automatically compensate for part thickness variation
- Unique cam-action will hold workpieces of inconsistent height without adjusting the hold-down spindle
- Heavy duty clamps feature robust contruction for extended life and durability
- Holding capacities of up to 5,000lbf [22,500 N]
- Many models also come equipped with DESTACO® Toggle Lock Plus®, an innovative safety feature that adds a secondary lock to the clamp to help ensure that the over-center locking condition is maintained and protected against unintentional opening.
- Some models also lock the clamp in the open position
- Wide variety of sizes and handle lengths offered
- Modular clamps can be completely configured to meet the specifications of the application.
- Allow complete flexibility to position the base, handle, and clamp arm
Markets
| Product | Short Description | Product Type | Standard Material | Maximum Holding Capacity (lbf) | Clamp Arm Style | Clamp Arm Length (in) | Service Environment | Handle | Base Mounting Style | Accomodates Workpiece Variation | Clamp Bar Opening (+10°) (degrees) | Weight (lbs) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Vertical Hold Down Clamp | Vertical Hold-Down Toggle Clamp | Forged alloy steel | 1500 | Weldable | 0.53 | Harsh/Dirty | Vertical | Swivel | No | 200 | 1.54 | |
| Vertical Hold Down Clamp | Vertical Hold-Down Toggle Clamp | Forged alloy steel | 5000 | Weldable | 1.27 | Harsh/Dirty | Vertical | Swivel | No | 200 | 5.7 | |
| Vertical Hold Down Clamp | Vertical Hold-Down Toggle Clamp | Forged alloy steel | 1500 | Weldable | 0.53 | Harsh/Dirty | Vertical | Long | No | 200 | 1.6 | |
| Vertical Hold Down Clamp | Vertical Hold-Down Toggle Clamp | Forged alloy steel | 2400 | Weldable | 1.14 | Harsh/Dirty | Vertical | Long | No | 200 | 3.2 | |
| Vertical Hold Down Clamp Modular Tlp | Vertical Hold-Down Toggle Clamp | Forged alloy steel | 1575 | Weldable | 0.53 | Harsh/Dirty | Vertical | Long | No | 90 | 1.98 | |
| Vertical Hold Down Clamp | Vertical Hold-Down Toggle Clamp | Forged alloy steel | 2400 | Weldable | 0.99 | Harsh/Dirty | Vertical | Swivel | No | 200 | 3 | |
| Vertical Hold Down Clamp | Vertical Hold-Down Toggle Clamp | Forged alloy steel | 1500 | Weldable | 0.53 | Harsh/Dirty | Vertical | Swivel with locking spring clip | No | 200 | 1.5 | |
| Vertical Hold Down Clamp | Vertical Hold-Down Toggle Clamp | Forged alloy steel | 2400 | Weldable | 1.14 | Harsh/Dirty | Vertical | Long with locking spring clip | No | 200 | 3.2 | |
| Vertical Hold Down Clamp | Vertical Hold-Down Toggle Clamp | Forged alloy steel | 1500 | Weldable | 0.53 | Harsh/Dirty | Vertical | Long with locking spring clip | No | 200 | 1.6 | |
| Vertical Hold Down Clamp | Vertical Hold-Down Toggle Clamp | Forged alloy steel | 2400 | Weldable | 0.99 | Harsh/Dirty | Vertical | Swivel with locking spring clip | No | 200 | 3 | |
| Vertical Hold Down Clamp | Vertical Hold-Down Toggle Clamp | Forged alloy steel | 5000 | Weldable | 1.27 | Harsh/Dirty | Vertical | Swivel with locking spring clip | No | 200 | 5.7 | |
| Vertical Hold Down Clamp | Vertical Hold-Down Toggle Clamp | Forged alloy steel | 5000 | Weldable | 1.38 | Harsh/Dirty | Vertical | Long with locking spring clip | No | 200 | 5.7 | |
| Vertical Hold Down Clamp | Vertical Hold-Down Toggle Clamp | Forged alloy steel | 5000 | Weldable | 1.38 | Harsh/Dirty | Vertical | Long | No | 200 | 5.7 |