Destaco Logo

WELDABLE, VERTICAL HOLD-DOWN CLAMPS FOR HEAVY DUTY APPLICATIONS – 500 SERIES

505-MLBLSC - Vertical Hold-Down Toggle Locking Clamp

505-MLBLSCVertical Hold Down Clamp, Long Base with Locking Spring Clip

Visit Product Series:

Hold Down Clamps-500

Unit View

Dimensions / Applications

  • Height (in)6.53
  • Length (in)4.44
  • Weight (lb)3.2
  • Width (in)1.89
  • Application - AssemblyExcellent/High
  • Application - Checking FixturesFair/Medium
  • Application - Food ProcessingNot Recommended
  • Application - MachiningFair/Medium
  • Application - WeldingExcellent/High
  • Product ApplicationCLAMPING

Technical Details

  • Clamp Arm Length (in)1.14
  • Height To Top Of Clamp Arm (in)134.4
  • Maximum Holding Capacity (lbf)2400
  • Supplied?No

Product Information

  • Accomodates Workpiece VariationNo
  • Base Mounting StyleLong with locking spring clip
  • BrandDESTACO
  • Clamp Arm StyleWeldable
  • HandleVertical
  • Handle ColorRed
  • Product TypeVertical Hold-Down Toggle Clamp
  • Spindle Included?No
  • Standard MaterialForged alloy steel