Destaco Logo

WELDABLE, VERTICAL HOLD-DOWN CLAMPS FOR HEAVY DUTY APPLICATIONS – 500 SERIES

505-MB - Vertical Hold-Down Toggle Locking Clamp

505-MB505-MB - Vertical Hold-Down Toggle Locking Clamp with swivel base

Visit Product Series:

Hold Down Clamps-500

Unit View

Dimensions / Applications

  • Height (in)5.43
  • Length (in)4.44
  • Weight (lb)3
  • Width (in)1.89
  • Application - AssemblyExcellent/High
  • Application - Checking FixturesFair/Medium
  • Application - Food ProcessingNot Recommended
  • Application - MachiningFair/Medium
  • Application - WeldingExcellent/High
  • Duty Cycle3

Technical Details

  • Clamp Arm Length (in)0.99
  • Height To Top Of Clamp Arm (in)98.8
  • Maximum Holding Capacity (lbf)2400
  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessories503503-L|505501|505502|505503|505503-L
  • Accomodates Workpiece VariationNo
  • Base Mounting StyleSwivel
  • BrandDESTACO
  • Clamp Arm StyleWeldable
  • HandleVertical
  • Handle ColorRed
  • Product TypeVertical Hold-Down Toggle Clamp
  • Standard MaterialForged alloy steel