Destaco Logo

WELDABLE, VERTICAL HOLD-DOWN CLAMPS FOR HEAVY DUTY APPLICATIONS – 500 SERIES

503-MLB - Vertical Hold-Down Clamp

503-MLBVertical Hold Down Clamp

Visit Product Series:

Hold Down Clamps-500

Unit View

Dimensions / Applications

  • Height (in)5.48
  • Length (in)3.08
  • Weight (lb)1.6
  • Width (in)1.52
  • Application - AssemblyExcellent/High
  • Application - Checking FixturesFair/Medium
  • Application - Food ProcessingNot Recommended
  • Application - MachiningFair/Medium
  • Application - WeldingExcellent/High
  • Duty Cycle3

Technical Details

  • Clamp Arm Length (in)0.53
  • Height To Top Of Clamp Arm (in)99.5
  • Maximum Holding Capacity (lbf)1500.0
  • Spindle Included?No
  • Supplied?No

Product Information

  • Accomodates Workpiece VariationNo
  • Base Mounting StyleLong
  • BrandDESTACO
  • Clamp Arm StyleWeldable
  • HandleVertical
  • Handle ColorRed
  • Product TypeVertical Hold-Down Toggle Clamp
  • Standard MaterialForged alloy steel