
WELDABLE, VERTICAL HOLD-DOWN CLAMPS FOR HEAVY DUTY APPLICATIONS – 500 SERIES

Visit Product Series:
Hold Down Clamps-500Unit View
Dimensions / Applications
- Height (in)6.59
- Length (in)5.64
- Weight (lb)5.7
- Width (in)1.91
- Application - AssemblyExcellent/High
- Application - Checking FixturesFair/Medium
- Application - Food ProcessingNot Recommended
- Application - MachiningFair/Medium
- Application - WeldingExcellent/High
- Product ApplicationCLAMPING
Technical Details
- Clamp Arm Length (in)1.27
- Height To Top Of Clamp Arm (in)120.9
- Maximum Holding Capacity (lbf)5000
- Supplied?No
Product Information
- Accessories503503-L|506501|506502|506503|506503-L
- Accomodates Workpiece VariationNo
- Base Mounting StyleSwivel with locking spring clip
- BrandDESTACO
- Clamp Arm StyleWeldable
- HandleVertical
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Included?No
- Standard MaterialForged alloy steel