
HEAVY-DUTY, MANUAL HORIZONTAL HOLD-DOWN CLAMPS – 5000 SERIES

Unit View
Dimensions / Applications
- Length (in)11.13
- Weight (lb)2.84
- Application - AssemblyExcellent/High
- Application - Checking FixturesFair/Medium
- Application - Food ProcessingNot Recommended
- Application - MachiningPoor/Low
- Application - WeldingExcellent/High
- ApplicationsAssembly; Clamping; Heavy Duty; Welding
- Product ApplicationCLAMPING
- Service EnvironmentHarsh/Dirty
Technical Details
- Arm Length (in)3.63
- Clamp Arm Height (in)1.31
- Clamp Arm Length (in)3.63
- Height Under Clamp Arm (in)1
- Maximum Holding Capacity (lbf)1300
- Supplied?No
Product Information
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleSolid Bar
- HandleHorizontal
- Handle ColorRed
- Product TypeHorizontal Hold-Down Toggle Clamp
- Spindle Included?No
- Standard MaterialHigh-Strength Forged Steel
- Tip MaterialNA
Related Products
5300 Series
5310-BR - a 5310-B with Toggle Lock Plus
%3Afill(white)%2Fcatsy.1004%2F5310-openclose.jpg%2Frename%2F5310-openclose.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F5310-B.jpg%2Frename%2F5310-B.png&w=3840&q=75)