
HEAVY-DUTY, MANUAL HORIZONTAL HOLD-DOWN CLAMPS – 5000 SERIES

Unit View
Dimensions / Applications
- Height (in)9.27
- Length (in)6.02
- Weight (lb)2.84
- Width (in)2.76
- Application - AssemblyExcellent/High
- Application - Checking FixturesFair/Medium
- Application - Food ProcessingNot Recommended
- Application - MachiningPoor/Low
- Application - WeldingExcellent/High
- ApplicationsAssembly; Checking Fixtures; Clamping; Welding
Technical Details
- Arm Length (in)3.76
- Clamp Arm Height (in)1.99
- Clamp Arm Length (in)3.76
- Height Under Clamp Arm (in)1.99
- Maximum Holding Capacity (lbf)1600
- Supplied?No
Product Information
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleSolid Bar
- HandleVertical
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Included?No
- Standard MaterialHigh-Strength Forged Steel
- Tip MaterialNA