
HEAVY-DUTY, MANUAL HORIZONTAL HOLD-DOWN CLAMPS – 5000 SERIES

Unit View
Dimensions / Applications
- Length (in)6.02
- Weight (lb)2.65
Technical Details
- Clamp Arm Length (in)3.76
- Height Under Clamp Arm (in)1.75
- Supplied?No
Product Information
- Accomodates Workpiece VariationNo
- Base Mounting StyleStraight
- BrandDESTACO
- Clamp Arm StyleSolid Bar
- HandleVertical
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Included?No
- Standard MaterialHigh-Strength Forged Steel
Related Products
5900 Series
5910-B - Solid Base
%3Afill(white)%2Fcatsy.1004%2F5910-openclosed.jpg%2Frename%2F5910-openclosed.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F5910-B.jpg%2Frename%2F5910-B.png&w=3840&q=75)