Destaco Logo

CUSTOM HYDRAULIC ARMS FOR SWING CLAMPS – 031 SERIES

Default Image

031-L-1100Stronghold Select Clamp Arm, Long 1100 lbs.

Visit Product Series:

Hydraulic Workholding-031

Unit View

Dimensions / Applications

  • Height (in)0.748
  • Length (in)6.019
  • Weight (lb)0.8
  • Width (in)0.748
  • Product ApplicationCLAMPING

Technical Details

  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeHydraulic Stronghold Select Clamp Arm
  • Spindle Included?No