Destaco Logo

CUSTOM HYDRAULIC ARMS FOR SWING CLAMPS

HYDRAULIC CLAMPING FOR PRODUCTION, SHOP-LINES & MORE

CUSTOM HYDRAULIC ARMS FOR SWING CLAMPS – 031 SERIES

CUSTOM HYDRAULIC ARMS FOR SWING CLAMPS – 031 SERIES

Custom built arms of any length must clamp to the swing/pull clamp’s piston rod in a manner similar to the DESTACO arms, otherwise some derating of the clamp will be necessary. In applications where there is no bending stress being transferred into the piston rod (like push/ pull linkages and equalizing double arms), this design detail may be eliminated.

 

Features

  • High clamping forces with relatively small clamping elements
  • Repeatable and consistent clamping force given part size variation
  • Remote operation of many clamping elements for increased productivity

Markets

Product
Product Type
Length (in)
Weight (lbs)
Width (in)
Height (in)
Hydraulic Stronghold Select Clamp Arm10.91.1257.226
Hydraulic Stronghold Select Clamp Arm4.171.81.891.18
Hydraulic Stronghold Select Clamp Arm2.5980.30.7480.748
Hydraulic Stronghold Select Clamp Arm3.9590.20.630.63
Hydraulic Stronghold Select Clamp Arm1.9290.20.630.63
Hydraulic Stronghold Select Clamp Arm3.2680.81.1251
Hydraulic Stronghold Select Clamp Arm8.431.81.891.18
Hydraulic Stronghold Select Clamp Arm6.0190.80.7480.748