Destaco Logo

CUSTOM HYDRAULIC ARMS FOR SWING CLAMPS – 031 SERIES

Default Image

031-S-1100Stronghold Select Clamp Arm, Standard, 1100 lbs.

Visit Product Series:

Hydraulic Workholding-031

Unit View

Dimensions / Applications

  • Height (in)0.748
  • Length (in)2.598
  • Weight (lb)0.3
  • Width (in)0.748
  • Product ApplicationCLAMPING

Technical Details

  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeHydraulic Stronghold Select Clamp Arm
  • Spindle Included?No