
CUSTOM HYDRAULIC ARMS FOR SWING CLAMPS – 031 SERIES

Unit View
Dimensions / Applications
- Height (in)7.226
- Length (in)1
- Weight (lb)0.9
- Width (in)1.125
- Product ApplicationCLAMPING
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeHydraulic Stronghold Select Clamp Arm
- Spindle Included?No