Destaco Logo

CUSTOM HYDRAULIC ARMS FOR SWING CLAMPS – 031 SERIES

Default Image

031-S-4000Short Clamp Arm 030-1-X-4000 Clamp

Visit Product Series:

Hydraulic Workholding-031

Unit View

Dimensions / Applications

  • Height (in)1.18
  • Length (in)4.17
  • Weight (lb)1.8
  • Width (in)1.89
  • Product ApplicationCLAMPING

Technical Details

  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeHydraulic Stronghold Select Clamp Arm
  • Spindle Included?No