Destaco Logo

MANUAL SWING CLAMPS FOR INDUSTRIAL, AEROSPACE & AUTOMOTIVE – 6000-SW SERIES

6002-R-SWL : DESTACO® Toggle Lock Plus™ Version Manual Swing Clamp

6002-R-SWLDESTACO® Toggle Lock Plus™ Version Manual Swing Clamp, Left-Hand

Visit Product Series:

Manual Swing Clamps-6000-SW

Unit View

Dimensions / Applications

  • Weight (lb)1.03
  • Product ApplicationCLAMPING

Technical Details

  • Clamp Arm Length (in)1.49
  • Height Under Clamp Arm (in)1.49
  • Maximum Holding Capacity (lbf)400.0
  • Plunger Travel (in)1.5
  • Stroke during rotation (in)0.53
  • Plunger ThreadM8
  • Spindle Included?No
  • Supplied?No

Product Information

  • BrandDESTACO
  • Handle360 Degree Rotatable Handle
  • Handle ColorRed
  • Product TypeManual Swing Clamp