Destaco Logo

Fixture building/testing, welding & assembly applications

Manual Swing Clamps

DESTACO’s 6000-SW Series of manual swing clamps combine two existing DESTACO technologies to create an easy-to-use option.

MANUAL SWING CLAMPS FOR INDUSTRIAL, AEROSPACE & AUTOMOTIVE – 6000-SW SERIES

DESTACO’s 6000-SW Series of manual swing clamps combine two existing DESTACO technologies to create an easy-to-use option for fixture building/testing, welding and assembly operations in the industrial, aerospace, and automotive markets. These models provide quick swing-and-clamp movement for increased productivity, push or pull operation, and can be locked in two positions. The new Manual Swing Clamps feature an enclosed cam track and can clamp and lock in both retract and extend positions. They also feature a detent that holds the clamp in the open position in order to prevent unwanted movement.

Markets

Product
Short Description
Maximum Holding Capacity (lbf)
Vertical clamp stroke (in)
Stroke during rotation (in)
Product Type
Weight (lbs)
DESTACO® Toggle Lock Plus™ Version Manual Swing Clamp, Left-Hand6000.630.87Manual Swing Clamp1.54
Manual Swing Clamp, Right-Hand6000.630.87Manual Swing Clamp1.32
DESTACO® Toggle Lock Plus™ Version Manual Swing Clamp, Right-Hand4000.220.53Manual Swing Clamp1.03
Manual Swing Clamp, Left-Hand6000.630.87Manual Swing Clamp1.32
Manual Swing Clamp, Left-Hand4000.220.53Manual Swing Clamp0.95
DESTACO® Toggle Lock Plus™ Version Manual Swing Clamp, Right-Hand6000.630.87Manual Swing Clamp1.54
Manual Swing Clamp, Right-Hand4000.220.53Manual Swing Clamp0.95
DESTACO® Toggle Lock Plus™ Version Manual Swing Clamp, Left-Hand4000.220.53Manual Swing Clamp1.03