
MANUAL SWING CLAMPS FOR INDUSTRIAL, AEROSPACE & AUTOMOTIVE – 6000-SW SERIES

Unit View
Dimensions / Applications
- Weight (lb)0.95
- Product ApplicationCLAMPING
Technical Details
- Clamp Arm Length (in)1.49
- Height Under Clamp Arm (in)1.49
- Maximum Holding Capacity (lbf)400.0
- Plunger Travel (in)1.5
- Stroke during rotation (in)0.53
- Plunger ThreadM8
- Supplied?No
Product Information
- BrandDESTACO
- Handle360 Degree Rotatable Handle
- Handle ColorRed
- Product TypeManual Swing Clamp
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2F6004-SWR.jpg%2Frename%2F6004-SWR.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F6004-SWL.jpg%2Frename%2F6004-SWL.png&w=3840&q=75)