
MANUAL SWING CLAMPS FOR INDUSTRIAL, AEROSPACE & AUTOMOTIVE – 6000-SW SERIES

Visit Product Series:
Manual Swing Clamps-6000-SWUnit View
Dimensions / Applications
- Weight (lb)1.03
- Product ApplicationCLAMPING
Technical Details
- Clamp Arm Length (in)1.49
- Height Under Clamp Arm (in)1.49
- Maximum Holding Capacity (lbf)400.0
- Plunger Travel (in)1.5
- Stroke during rotation (in)0.53
- Plunger ThreadM8
- Supplied?No
Product Information
- BrandDESTACO
- Handle360 Degree Rotatable Handle
- Handle ColorRed
- Product TypeManual Swing Clamp
- Spindle Included?No